Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Wire Distribution Spool
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Type: Accessories
Component Type: Wire Distribution Spool
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Depth (Metric): 75 mm
Height (Metric): 42 mm
Height (US): 1.67"
Width (Metric): 42 mm
Buy American Act Compliance
Country Of Origin: MEXICO
Buy American Act Status: Trade Agreement Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Resources