Menu
Search
Menu
Rear Vertical Management Brackets, 6", 2.73 "D
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: Black
Type: Rack Accessories
Component Type: Brackets
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Depth (Metric): 69 mm
Depth (US): 2.73"
Height (Metric): 25 mm
Height (US): 1.00"
Width (Metric): 185 mm
Width (US): 7.28"
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant