text.skipToContent text.skipToNavigation

10-32 Cage Nut Kit

PS-1032CN Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

10-32 Cage Nut Kit, Bag of 50

Color Silver
Application Sector Commercial
  • Commercial
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Heat treated with spring grip nut retainer:Heavy duty performance.
  • Adapts square hole racks that requires 10-32 mounting
  • Fits all EIA rack uprights with square holes.

Specifications

General Info
Product Line Ortronics
UPC Number 662875556657
Country Of Origin United States
Application Sector Commercial
Dimensions
Product Width US 0.52 in
Product Depth US 0.33 in
Product Height US 0.6 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 60ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;