NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Power Strip for Mighty Mo Racks and Free Standing Cabinets
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Type: Power Strips
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Depth (Metric): 38 mm
Height (Metric): 1.2 m
Height (US): 48"
Width (Metric): 38 mm
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant