Menu
Search
Menu
Rack Base Dust Cover, 23" rack, 3" Channel, 23.88"W x .75" Hx 5.30"D, Gray
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: Gray
Product Series: Standard EIA
Type: Rack Accessories
Component Type: Dust Cover
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Depth (Metric): 135 mm
Depth (US): 5.30"
Height (Metric): 19 mm
Height (US): .75"
Width (Metric): 607 mm
Width (US): 23.88"
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Resources
Customer Drawing No.