text.skipToContent text.skipToNavigation

Pipe Clamp

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Nominal pipe size range: 3.5”– 4”, pipe outside diameter: 3.2”–4.5” Manufactured from electroplated tinned bronze. Conductor range: #6 through 250 MCM PEM stud ensures a flush mounting surface. 5pk.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Manufactured from electroplated tinned bronze
  • Conductor range: #6 through 250 MCM PEM stud ensures a flush mounting surface
  • Sold in packages of 5

Specifications

General Info
Color Metal
Type Pipe Clamp
Application Sector Commercial
Product Line Ortronics
Country Of Origin United States
Warranty Type 5-Year
Standard RoHS;UL Listed
UPC Number 662875665649
Dimensions
Product Depth US 4.0 in
Product Height US 1.66 in
Product Width US 4.75 in
Screw Size 5 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Conductor Material Bronze
Conductor Size 6 AWG
Mounting Surface
Number of Holes 2
Termination Style Screw Terminal

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

I would like to know the width of the 4” clamp at the widest point. I do not see it in the specs sheet.

Asked by: Mwatson
  • y_2025, m_6, d_30, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestions, tq_1
  • loc_en_US, sid_PCU253, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT