NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Mighty Mo Wall-Mount Cabinet Accessories, Rear Horizontal Mount Bracket Kit
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Product Series: Mighty Mo
Type: Mighty Mo Accessories
Component Type: Rear Horizontal Mounting Bracket
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Depth (US): 4.75"
Width (US): 4.75"
Height: 1.5"
Technical Information
Air Flow CFM: 50
RatedVoltage: 120
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant