NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Euro Line Wall Mounting Cabinet, Single Section, 7U 19" 600 X 580mm
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Product Series: Euro Line
Type: Cabinets
Component Type: Wall Mount Cabinets
Listing Agencies/Third Party Certifications
RoHS: Yes
Technical Information
Woofer Type: EUCWFxxU47-and-EUCWFxxU58/sitecore/media library/products/images/ortronics/physical-support/estap
Eco-Benefit Information
RoHS Compliant
LEED Contribution: Yes
RoHS_Compliant
LEED_Contribution