NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Mighty Mo 6 Horizontal Cable Management Panel
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Product Series: Mighty Mo 6
Type: Organizers
Component Type: Cable Management Panel
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: Cable management base
Component 2: Cable management fingers
Component 3: Clip for fingers/cover
Component 4: Cable management cover
Finish Plating 1: Painted black
Finish Plating 2: Black
Finish Plating 3: Black
Finish Plating 4: Painted black with blue silkscreen
Material 1: .125 Aluminum
Material 2: GE Lexan 101, 141
Material 3: GE Lexan 101, 141
Material 4: .060 Aluminum
Dimensions
Depth (Metric): 172 mm
Height (Metric): 44 mm
Height (US): 1.75""
Width (Metric): 483 mm
Product Weight (US): 1.93 lbs
Rack Units: 1
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant