NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Cable Management Panel
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Product Series: Standard EIA
Type: Organizers
Component Type: Cable Management Panel
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Depth (Metric): 102 mm
Height (Metric): 88 mm
Height (US): 3.47"
Width (Metric): 483 mm
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant