Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Cable Bracket, 0.71"W x .75"H x 7.00 "D, Black
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: Black
Product Series: Standard EIA
Type: Accessories
Component Type: Cable Bracket
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Depth (Metric): 179 mm
Depth (US): 7.00"
Height (Metric): 19mm
Height (US): .75"
Width (Metric): 21 mm
Width (US): .71"
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Resources
Customer Drawing No.