NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
MM10 Cable Runway Mounting Bracket
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Product Series: Mighty Mo 10
Type: Rack Accessories
Component Type: Runway Mounting Bracket
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: Runway bracket
Finish Plating 1: Powder coat black
Material 1: .125 Aluminum
Dimensions
Depth (Metric): 483 mm
Height (Metric): 53 mm
Height (US): 2.09"
Width (Metric): 72 mm
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant