Menu
Search
Menu
MM10 End Panel Support Bracket Kit
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Product Series: Mighty Mo 10
Type: Rack Accessories
Component Type: End Panel
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: Brace
Component 2: Screw #10-16 x 1/2", Hex Washer Head Thread Forming
Finish Plating 1: Powder coat black
Finish Plating 2: Zinc
Material 1: 13 GA (.09") C.R.S.
Material 2: Steel
Dimensions
Depth (Metric): 762 mm
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant