Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
MM6 Channel Bend Limiters, set of 2, For use with Mighty Mo racks with 6.5 channels."
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Product Series: Mighty Mo 6
Type: Rack Accessories
Component Type: Bend Limiters
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: Bend Limiter
Material 1: Rigid PVC
Dimensions
Length (Metric): 121 mm
Width (Metric): 57 mm
Buy American Act Compliance
Country Of Origin: TAIWAN
Buy American Act Status: Trade Agreement Act Compliant
ADDITIONAL INFORMATION
RoHS Compliant
RoHS_Compliant