NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
MM20 Lightweight Airflow Baffles, for MM20824 rack and MM20VMD812 vertical manager
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: (B)lack or (W)hite
Product Series: Mighty Mo 20
Type: Rack Accessories
Component Type: Airflow Baffle
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: Airflow Baffle
Dimensions
Diameter (Metric):
Length (Metric):
Technical Information
Patent No: 8,130,494 and 8,256,181
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant