text.skipToContent text.skipToNavigation

Mighty Mo® 20 Base Dust Cover For 30"D MM20 channel racks

MM20BDC30-W Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Mighty Mo 20 white base dust cover for 30 inch deep MM20 Channel Racks. Prevents dust and debris from accumulating in the rack base. Scored for bending to clear cables from floor up to channel.
Color White
Depth 30 in
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Fits over base angles of Mighty Mo channel racks
  • Cover prevents dust and debris from accumulating in rack base
  • Side tabs are scored for bending to clear cables from floor up to channel
  • Cover can be configured to provide clearance for cables in both channels.

Specifications

General Info
Product Line Ortronics
UPC Number 662875217206
Country Of Origin United States
Dimensions
Product Width US 30.63 in
Product Depth US 0.55 in
Product Height US 23.37 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;