Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
MM20 Bend Limiting Clips, 6.25"L for VMD or VMS style managers, package of 12
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: (B)lack or (W)hite
Product Series: Mighty Mo 20
Type: Rack Accessories
Component Type: Bend Limiting Clip
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: Bend Limiting Clip
Dimensions
Depth (US): 6.25
Diameter (Metric):
Height (Metric): 38.1 mm
Height (US): 1.5"
Length (Metric):
Width (Metric): 44.45 mm
Width (US): 1.75"
Height: 1.5"
Buy American Act Compliance
Country Of Origin: TAIWAN
Buy American Act Status: Trade Agreement Act Compliant
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant