NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
MM20 Cable Management Spools, 6"L for 6"W VMD or VMS style managers, package of 4
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: (B)lack or (W)hite
Product Series: Mighty Mo 20
Type: Rack Accessories
Component Type: Cable Spools
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: Cable Spools
Dimensions
Depth (US): 6.2
Diameter (Metric):
Height (Metric): 96.52 mm
Height (US): 3.8"
Length (Metric):
Width (Metric): 96.52 mm
Width (US): 3.8"
Height: 3.8"
Buy American Act Compliance
Country Of Origin: TAIWAN
Buy American Act Status: Trade Agreement Act Compliant
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant