Menu
Search
Menu
MM6 Cable Management Spool, set of 4 , 8 long for 10" vertical management cage with door"
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Product Series: Mighty Mo 6
Type: Rack Accessories
Component Type: Cable Spools
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Depth (Metric): 207 mm
Height (Metric): 97 mm
Height (US): 3.83"
Width (Metric): 98 mm
Buy American Act Compliance
Country Of Origin: TAIWAN
Buy American Act Status: Trade Agreement Act Compliant
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant