text.skipToContent text.skipToNavigation

19 in DirectPath Cable Management Rack - 6 in Channel

19-84-6T2SD-CMB Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

19'' DirectPath Cable Management Rack, 6'' Channel, 20.19''W x 84''H x 18''D, Black

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Self-supporting and self-squaring base
  • Assembles quickly and easily
  • Top angles and patented reinforced base are standard
  • Tapped uprights so no nuts are required for assembly
  • Assembly hardware included
  • Constructed of 6061-T6 structural-grade aluminum
  • Includes 12-24 mounting screws :Do not have to purchase as separate item.

Specifications

General Info
Product Line Ortronics
UPC Number 662875581307
Country Of Origin United States
Application Sector Commercial
Type Rack
Dimensions
Product Width US 20.24 in
Product Depth US 18.0 in
Product Height US 84.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 38ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;