text.skipToContent text.skipToNavigation

Q-Series Standard EIA 2 Post Equipment Rack - 7'H, 45U, 3 in Channel Depth, Black

19-84-T2SDB Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Standard Equipment Rack,19 '', Black, 20.19''W x 84.00 ''H x 15.00''D, 3'' Channel

Color Black
Rack Units 45 U
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Durable construction: Constructed of 6061-T6 structural-grade aluminum
  • EIA standard: 3”” x 1-1/4”” channel uprights
  • #12-24 threaded EIA hole pattern: Compliant to mount numerous types of 19" panels and equipment.
  • Easy Installation: Self-squaring and self-supporting
  • Meets EIA-310 standards
  • Listed to the UL 2416 Standard for Communication Circuit Accessories
  • Includes 12-24 mounting screws
  • Equipped with standard 1/2”” junctioning holes for securing multiple-rack lineup

Specifications

General Info
Product Line Ortronics
Color Black
UPC Number 662875581253
Country Of Origin United States
Included Mounting Hardware
Application Sector Commercial
Standard UL 2416
Type Rack
Dimensions
Product Width US 20.24 in
Product Depth US 15.0 in
Product Height US 84.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Rack Units 45
Frame Aluminum
Static Load Capacity 1000 lb

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;