Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Standard Vertical Cable Management Cage with Cover, 3.75 x 13.17" x 8', double-sided
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Product Series: Standard EIA
Type: Vertical Managers
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: Vertical management cage
Component 2: Cover
Component 3: Clip, finger
Component 4: Cable management finger sections
Finish Plating 1: Powercoat black
Finish Plating 2: Medium texture black
Finish Plating 3: Black
Finish Plating 4: Black
Material 1: .875 Wire
Material 2: .060 Aluminum
Material 3: polycarbonate
Material 4: Polycarbonate
Dimensions
Depth (Metric): 335 mm
Height (Metric): 2.22 m
Height (US): 87.47"
Width (Metric): 96 mm
Rack Units: 0
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
PepResources