text.skipToContent text.skipToNavigation

Vertical Wall Mount Bracket - 19 in mounting x 2 rack units - black

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 55ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Vertical Wall Mount Brackets are available in 2RU, 3RU and 4RU sizes. The unique design supports the mounting of equipment that require cage nuts or threaded holes. The bracket is designed to be mounted six different ways: Hanging vertically on the wall, Flush and horizontal on the wall using dual brackets, Horizontally under a desk top, Hanging vertically on the side of 2” and higher Cablofil, Hanging horizontally under any width Cablofil, Hanging vertically on any 19” EIA style rack or cabinet.

Rack Units 2 U
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Available in 2RU, 3RU and 4RU sizes: Provides a choice of low profile or more capacity.
  • eatures 3/8”” square holes, installed # 12-24 RU Nuts and mounting screws: Mounts patch panels, switches and servers.
  • Six options for mounting the bracket: Provides flexibility to support a variety of equipment.
  • Cable tie-down laces are provided on the top and sides: Improved cable management.
  • Includes a 10 pack of 6”” hook and loop fasteners: No additional parts to order.
  • Rust-resistant, powder-coated black finish: Attractive and durable.

Specifications

General Info
Product Line Ortronics
UPC Number 662875908593
Country Of Origin United States
Dimensions
Product Width US 20.25 in
Product Depth US 4.58 in
Product Height US 6.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 74ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;