NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
175ft RapidRun Optical Runner Cable
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Product Series: RapidRun Optical
Type: RapidRun Optical Runner Cables
Cord Information
Jacket Rating: OFNP (Plenum)
Cord Length US: 175'
Min Bend Radius: 5mm