25DTC-E10 - 25DTC Series Blank Steel Tele-Power Express Pole
25DTC-E10
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
25DTC Series 10' Blank Express (2-piece) Poles in Ivory gives you all of the benefits of our standard 25dtp poles, with better shipping and easier handling. The unique 2-piece design ships in a 6 foot carton, and is easy to assemble, allowing the pole to be shipped quickly to your job site. It can handle all of your needs effortlessly, whether it's power, data, or A/V wiring you need to bring down to the desk, workstation, or cash registers, while being aesthetically pleasing with multiple color options. The vertical drop poles give you the flexibility and capacity to devote both sides of the pole for single service or separate the two channels to provide dual service feeds. This pole comes with two(2) prewired Fed-Spec general grade duplex receptacles, 20A 125V. Knockouts provided in removable cover for RJ11/RJ45 and modular furniture communication connectors. All mounting hardware, entrance end plate, and two ceiling trim plates are included.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Two sections of a two-compartment pole (5'4'' (1.626m) base + 5' (1.524m) extender) assembles to form a 10' 4'' (3.148m) pole. Nominal material thickness .040'' (1.0mm). Ivory or gray boot base.
- Relocatable. Ready for service in 30 minutes or less. Can be quickly reconfigured or relocated as work space uses and service needs change.
- Dual-channel. Allows a single drop point for access to multiple services.
- Wide selection of standard options. Stocked in a variety of materials, finishes, and heights.
- Multiple color options. Available in four aesthetic colors: white, black, ivory, and gray.
- Datacom connectivity options. Accepts industry standard and proprietary devices from a wide range of manufacturers to provide a seamless,aesthetically pleasing interface for voice, data, audio, and video applications at the point of use.
- Pole extenders combine quick installation with easy job-site handling. Snap together 5' sections to create a pole or extend the length of your existing 25TP series pole.
- Custom capabilities. Modify receptacle type and location, change color finish, alter pole heights, add fixture whips and more.
- New extenders accommodate a variety of ceiling heights, can ship UPS or air freight for quick & reliable delivery.
- Furnished unwired without outlets. Mounting hardware, entrance end plate and ceiling trim plate furnished. An 8'' (203mm) cover at top front of pole is removable for making power wiring connections.
Specifications
General Info
| Color | Ivory | ||
| Product Series | Steel Tele-Power | ||
| Type | Pole | ||
| Application Sector | Commercial | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed, Multioutlet Assemblies: File E15191, E178348 | ||
| UPC Number | 786776172553 |
Dimensions
| Product Length US | 125.0 in | ||
| Product Width US | 2.312 in | ||
| Product Weight US | 21.3 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E15191 | ||
| cULus Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cutout | 2A, A/V, Data, Keystone | ||
| Number of Channels | 2 |
Resources
Cutsheet
Installation Instructions
CAD Drawings
Brochure
BIM Models
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
DPC_OR_403HDJ13-00 | Ortronics





