4AT Prewired Dual Service Style Evolution™ Poke-Thru Device-Gray
4ATCP2RGY
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Designed for retrofit and new construction, Evolution Series 4” Poke-Thru devices provide convenient access to power, communications, and audio/video services recessed below floor level - providing maximum device protection. Two gangs of capacity allow you to configure services for the needs of your space. Evolution Series 4” Poke-Thru devices are the perfect fit for kiosks, training rooms, classrooms, healthcare facilities or commercial buildings with open-space architecture.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Type | Poke-Thru | ||
| Application Sector | Commercial, Education, Healthcare, Hospitality | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Construction | Assembled | ||
| Features | Recessed | ||
| Number of Knockouts | 10 | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | UL Fire Classified, cULus, NEC | ||
| Cover Style | Surface | ||
| UPC Number | 786564090663 |
Dimensions
| Product Height US | 18.562 in | ||
| Product Length US | 5.5 in | ||
| Product Width US | 5.5 in | ||
| Product Weight US | 6.1 lb | ||
| Core Hole Size | 4 in | ||
| Cubic Capacity | 24.5 in³ | ||
| Knockout Size | 1-1/2 in, 3/4 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cable Entry | 1 1/2 in trade size conduit for data | ||
| Service Capacity | Dual | ||
| Fire Rating | 2 hr | ||
| Floor Type | Carpet, Concrete, Polished Concrete, Terrazzo, Tile, Wood | ||
| Is Pre-Wired | Yes | ||
| Number of Outlets | 2 |
Resources
CAD Drawings
Brochure
BIM Models
Supporting Document
Guide Form Specifications
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Will any of your 4AT or 6AT SERIES accommodate Commscope Systimax MGS400 data outlets?
Yes, both the 4AT and 6AT poke thrus will accommodate Commscope Systimax MGS400 data outlets.
Please see the following for the 4AT option:
https://legrand.my.site.com/knowledgebase/s/article/Poke-Thru-Devices-Evolution-4AT-series-42A-communication-device-plate-components
For the 6AT, communication plates can be mounted on either the side or the center and require different plates depending on the desired location.
Please see the following for center mounting:
https://legrand.my.site.com/knowledgebase/s/article/Poke-Thru-Devices-What-options-do-I-have-for-installing-jacks-in-the-Evolution-6ACT8A-and-8ACT6A-device-plates
Please see the following the side mounting option:
https://legrand.my.site.com/knowledgebase/s/article/Poke-Thru-Devices-Communication-Plate-682A-Included-Components
Date published: 2023-02-09
Bazaarvoice SAP Hybris Integration Version 2.8.1



