Device plate that will accept up to two (2) ports of communication devices. For use in either of the two side compartments only. Not for use in the center compartment. Communication devices supplied by others.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
Specifications
General Info
| Type | Device Plate | ||
| Application Sector | Commercial, Education, Healthcare, Hospitality | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Construction | Not Assembled | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed, NEC | ||
| UPC Number | 786564059844 |
Dimensions
| Product Depth US | 0.071 in | ||
| Product Length US | 4.89 in | ||
| Product Width US | 2.2 in | ||
| Product Weight US | 0.74 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Installation Instructions
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Does the 682A accept Commscope jacks as supplied or do other plates or adapters need to be ordered?
Hello,
The 682A is supplied with a 2-port Commscope adapter and a 2-port keystone jack adapter. The Commscope adapter will accept their M-Series and UNJ series jacks, and the keystone adapter will accept their KJ series. If you're using the SL or USL you will need our CM2-U2AMP-BK, sold separately.
Date published: 2022-06-27
1. Does this plate include an adapter for 2x Keystone? 2. Is this also applicable to the 8AT?
Hello,
Yes, the 682A is compatible with both, the 6AT and 8AT, series. They are supplied with 2-port modules for keystone jacks, Ortroincs TracJack, Ortroincs Series II jack (1), as well as Commscope/Systimax jacks.
Date published: 2021-11-01
Bazaarvoice SAP Hybris Integration Version 2.8.1
