Ratchet-Pro 881 Series Dual Service Brass Duplex Cover Plate With Flip Lids
895DCC
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Supplied with 1/2'' (12.7mm) screw plug for accessing communication cables. 5 1/2'' (140mm) diameter for carpet applications only. Used in conjunction with the 881DIV to complete the dual service 881 PVC Floor Box. NOTE: For carpet or tile installations. All cover plates are furnished with gasket and three screws. The 895P Polycarbonate Series Cover Plates must be field modified for dual service.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Supplied with 1/2'' (12.7mm) screw plug for accessing communication cables. 5 1/2'' (140mm) diameter for carpet applications only.
- Used in conjunction with the 881DIV to complete the dual service 881 PVC Floor Box.
- NOTE: For carpet or tile installations. All cover plates are furnished with gasket and three screws. The 895P Polycarbonate Series Cover Plates must be field modified for dual service.
Specifications
General Info
| Type | Cover | ||
| Application Sector | Commercial, Education, Healthcare, Hospitality | ||
| Product Line | Wiremold | ||
| Country Of Origin | China | ||
| Construction | Assembled | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Nonmetallic Outlet Boxes: File E110748 Guide QCMZ. Meets Article 314.27(C) of NEC. | ||
| Cover Material | Brass | ||
| UPC Number | 786564006299 |
Dimensions
| Product Depth US | 5.5 in | ||
| Product Height US | 0.25 in | ||
| Product Width US | 5.5 in | ||
| Product Weight US | 1.09 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cable Entry | Through Floor | ||
| Service Capacity | Dual | ||
| Number of Outlets | 2 |
Resources
Installation Instructions
Instruction Sheet
CAD Drawings
BIM Models
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V2427GT | Wiremold
Low profule raceway designed for communication or power applications,
