20A 3 Pole 4 Wire Fusible Mechanical Interlock
PS420FMIR9W
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Three pole, Four wire, Fusible Mechanical Interlock. 20 amp, 3/240VAC.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Gray | ||
| Application Sector | Industrial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Wall Plate Included | Yes | ||
| Number of Receptacles | 1 | ||
| Outlet Type | Pin & Sleeve | ||
| Warranty Type | 1-Year | ||
| Standard | UL Listed | ||
| UPC Number | 785007101058 |
Dimensions
| Product Depth US | 10.09 in | ||
| Product Height US | 24.5 in | ||
| Product Width US | 9.13 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E31169 | ||
| cULus Listed | Yes |
Technical Information
| Amperage | 20 A | ||
| Connection Location | Top and Bottom | ||
| IEC Clock Position | Clock Position 9 | ||
| Wire Connection Type | Screw Terminals | ||
| Enclosure Type | NEMA 12, NEMA 4X | ||
| Indoor/Outdoor | Indoor | ||
| Number of Poles | 3-Way | ||
| Number of Wires | 4 | ||
| Operating Temperature | -50°-60°C | ||
| Operating Temperature Max | 60 °C | ||
| Operating Temperature Min | -50 °C | ||
| Voltage | 125.0 V |
Resources
Instruction Sheet
CAD Drawings
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
