Menu
Search
Menu
1000 Series Cable Reel with Locking Single Outlet, 20 Amp, 12 AWG, 50 Feet
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Typical Applications: Indoor Use
Product Series: 1000 Series
Listing Agencies/Third Party Certifications
cULus: Yes
Dimensions
Overall Dimensions (US): See Product Drawing for Dimensions
Cord Information
Cord Length US: 50 feet
Technical Information
Amps: 20
Wire Gauge: 16AWG 3C
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status:
BAA