Menu
Search
Menu
Communication Plate
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Light Almond
Size: Standard
Type: Communication
Special Features: Unbreakable
Listing Agencies/Third Party Certifications
RoHS: Yes
CSA Listing Info: No
CUL Listing No: No
cULus: Yes
cURus: No
Federal Spec: No
UL Listing No: No
UN SPSC: 39121704
UR: No
Dimensions
Weight: 0.07446
Technical Information
Material: Nylon
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
PepResources
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 548ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;Execution timed out, exceeded 500ms;
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 84ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit