Menu
Search
Menu
Cast Weatherproof 2 Gang Cover, Gray
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Gray
Type: Covers
Special Features: Weatherproof
Listing Agencies/Third Party Certifications
CSA Listing Info: No
CUL Listing No: No
cULus: No
cURus: No
Federal Spec: No
UL Listing No: No
UN SPSC: 39121305
UR: No
Dimensions
Height (US): 4.52"
Width (US): 4.58"
Technical Information
Material: Cast
Capacity: 2-gang
Buy American Act Compliance
Country Of Origin: INDIA
Buy American Act Status: No
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant