text.skipToContent text.skipToNavigation

Weatherproof Stainless Steel Cover

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 41ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Stainless Steel Cover, 1 Gang Blank, (Box Mounted), Gasketed
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Covers comply with 2005 NEC Section 406.8(A) and 406.8(B)(2).
  • Plate is Type 302 Stainless Steel for corrosion resistance.
  • Ideal for hard-use and corrosive applications.
  • Aesthetically pleasing.

Specifications

General Info
Product Line Pass & Seymour
Country Of Origin United States
Application Sector Residential/Commercial
Standard UL Listed
Dimensions
Product Width US 2.875 in
Product Height US 4.633 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File Number  17695
Technical Information
Number of Outlets 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What are these gaskets made from? Neoprene?

Asked by: JB DPR
Yes, the gasket is Neoprene.
Answered by: Legrand Technical Support
Date published: 2023-01-16

Hi, I am wondering if you sale the gaskets only for the single and double gang cover plates? Wp13 and wp23.

Asked by: Dan W
The gaskets for these Weather Proof covers are not sold as a separate item.
Answered by: Legrand Technical Support
Date published: 2023-01-16
  • y_2024, m_4, d_26, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_WP13, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT