text.skipToContent text.skipToNavigation

Discontinued - Slimline Non-Metallic While-In-Use Cover, Horizontal, Single Gang, Frosted

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The Slimline While-In-Use Covers have a low-profilefood preparation, and lawn equipment.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Corrosion-resistant and non-conductive UV-rated poly-carbonate for long outdoor life
  • Protects device inside from rain, snow, and sleet
  • Vertical or horizontal design for maximum mounting adaptability
  • Low profi le : 1 9 /16 inch deep
  • No bending of the cord inside the cover
  • Adaptable for duplex and GFCI receptacles
  • Rated for 15 Amp
  • NEMA 3R rated
  • Wet location approved, Extra Duty rating
  • Complies with NEC: Article 406.9(B)(1)
  • Lockable
  • Easy Installation
  • cULus Listed, UL File E481898

Specifications

General Info
Product Line Pass & Seymour
Country Of Origin India
Technical Information
Number of Gangs 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;