text.skipToContent text.skipToNavigation

LS Series CFL/LED/Incandescent Single Pole Slide Dimmer, Non-Preset, Light Almond

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Works with select dimmable CFL/LED or incandescent lighting loads and features a sleek, sculpted ergonomic design for smooth, easy operation and precise control.
Color Light Almond
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • CFL/LED dimmable bulb compatible (except for 0-10V LED drivers)
  • Works with dimmable CFL/LED or Incandescent lighting loads at 450W CFL/LED & 700W Incandescent
  • Built-in electromagnetic and radio-frequency interference protection
  • No dirt-catching crevices
  • Tough, impact-resistant thermoplastic housing makes it a perfect choice for new home construction. Matching, unbreakable TradeMaster wall plates available for all models
  • Preset ON/OFF switch automatically returns controlled lights to preset level without re-adjusting dimmer setting
  • Exclusive, screw-pressure-plate back wire terminals save time, space and money. Designed for 12 and 14 gauge wire, stranded or solid. No-wire-lead design eliminates wire nuts
  • Superior heat management
  • Patented Snap-In Light Module (sold separately) transforms the dimmer into an illuminated dimmer
  • Rating: 450W LED & CFL: 700W Incandescent: 120VAC 60Hz

Specifications

General Info
Product Line Pass & Seymour
Color Light Almond
Country Of Origin China
Features Locator Light
Switch Type Slider
Number of Switches 1
Application Sector Residential
Standard cULus, RoHS
Warranty Type Limited Lifetime Warranty
Type Dimmer
Dimensions
Product Width US 1.74 in
Product Depth US 1.28 in
Product Height US 4.19 in
Technical Information
Frequency Rating 120VAC 60 Hz
Connection Screw Terminals
Bulb Compatibility CFL, Incandescent, LED
Number of Poles Single Pole
Wattage 700 W
Voltage 120.0 V
Load LED, CFL, Incandescent
Environmental Conditions Humidity: Less than 95% non condensing

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;