Discontinued - TogglePlus Dimmer, Light Almond
T600ELA
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- More versatile than standard toggle dimmers. Provides easy ON/OFF. Separate preset and electronic touch pads allow convenient dimming control.
- Uses conventional 3-way wiring when used in conjunction with a 3-way switch.
- Matches appearance of standard P&S toggle switch.
- Double click the switch to full ON raises lights to full ON automatically without losing your favorite preset.
- Soft start control brings lights up slowly, extends bulb life.
- Green LED night light glows when OFF.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Product Line | Pass & Seymour | ||
Replaced by Part Number | TD703PLA | ||
Color | Light Almond | ||
Country Of Origin | United States |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 118542 | ||
cULus Listed | Yes |
Resources
Cutsheet
Installation Instructions
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1