text.skipToContent text.skipToNavigation

Discontinued - 15A/125V NAFTA-Compliant Trademaster® Tamper-Resistant Duplex Receptacle, Black

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Our Pass & Seymour TradeMaster® receptacles combine a traditional look with reliable, time-tested operation for any residential application.
Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quality Materials, durability, and time-tested design

Specifications

General Info
Product Line Pass & Seymour
Color Black
Country Of Origin Mexico
Dimensions
Product Width US 1.32 in
Product Depth US 1.0 in
Product Height US 4.2 in
Additional Information
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Is Tamper-Resistant Yes
Amperage 15 A

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is this device rated for 20amp feed- through?

Asked by: Rick
Yes, the P&S Legrand 15A receptacles are designed with a 20A feed through capability. They can be installed on a 20A branch-circuit so long as they are not the only device on that circuit. NEC 2008 210.21(B) (3)
Answered by: Legrand Technical Support
Date published: 2020-06-01

Can this rec have two separate circuits on it?

Asked by: Jeremy
Yes, it has split circuit tabs in between the terminals that can be removed.
Answered by: Legrand Technical Support
Date published: 2020-02-05

installed a 3232tr-bkcc14 outlet, have power to the unit, and leaving the unit, power on the lug, but, will not energize any devices.

Asked by: Bryan
Thank you for your question regarding Legrand receptacle 3232TRNABKCC14. I would double check your wiring and if everything is correct. It is difficult to trouble shoot this without more details. I would suggest calling and talking to Technical Support to better determine what the issue is. They can be reached at: Pass & Seymour Legrand products 1.800.223-4162 opt 3 Mon - Fri: 8am - 8pm EST (excluding holidays)
Answered by: Legrand Technical Support
Date published: 2018-04-12
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_3232TRNABK, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 12ms
  • QUESTIONS, PRODUCT