text.skipToContent text.skipToNavigation

LS Series CFL/LED/Incandescent Single Pole/3-Way Slide Dimmer with Single Pole/3-Way, 3-Speed De-Hummer Fan Control, Preset, Black

LSCLDC163PBK Pass and Seymour
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 12ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$40.94 USD

The industry's first CFL/LED dimmer with fan speed control works with select dimmable CFL/LED or incandescent lighting loads and features a sleek, sculpted ergonomic design for smooth, easy operation and precise control.
Color Black
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • CFL/LED dimmable bulb compatible (except for 0-10V LED drivers)
  • Single pole/3-way versions
  • Unique integrated single pole/3-way dimmer with fan speed control
  • Ratings: 150W LED & CFL: 300W Incandescent: 1.6A (Fan Control): 120VAC 60Hz

Specifications

General Info
Product Line Pass & Seymour
Color Black
Country Of Origin China
Features Combination, Fan Control, Locator Light
Switch Type Push, Slider
Number of Switches 2
Application Sector Residential
Standard RoHS
Warranty Type Limited Lifetime Warranty
Dimensions
Product Width US 2.5 in
Product Depth US 1.28 in
Product Height US 4.19 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Connection Back & Side Wired
Contact Rating 120VAC
Amperage 1.6 A
Bulb Compatibility CFL, Incandescent, LED
Number of Poles 3-Way, Single Pole
Wattage 300 W
Speed Range 3-Speed
Voltage 120.0 V
Environmental Conditions Indoor Only

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can this controller be used with a fan that also have a remote?

Asked by: Paul DiAntonio
Hello Paul, Please give Technical Support a call at your earliest convenience to further discuss you wiring configuration. legrand Contact information: Phone #: 844-957-3783 - Option 1, followed by option 2 for Technical Support. Monday - Friday | 8:00am - 6:00pm Eastern Standard Time (excluding holidays) Best Regards, Technical Support
Answered by: Justin
Date published: 2024-04-15

I purchased a LSCLDC163PLA light and fan switch. It can be wired as a single pole or 3-way switch. The schematic shows depicts 3 switches, which is a 4-way circuit. Do you have a 3-way schematic (2 switches) for wiring this switch?

Asked by: Terry
I just wired this up, it works great, even added a four way switch. One thing that is confusing; the 3 way switch on the right in the diagram above, should that be labeled 3 way switch for fan?
Answered by: John Joe
Date published: 2022-09-06

I have this switch installed for my ceiling fan and the high speed setting is WAY to fast. Is there any adjustments or things I can add to slow down the highest speed?

Asked by: Jkaero
Unfortunately, nothing can be done as the capacitors are fixed values within the dehummer control. Please make sure you have the setting on the fan set to "high" before using the dehummer. You can contact us directly if you still need assistance: Pass & Seymour products 1.844.957-3783 Mon - Fri: 8am - 6pm EST (excluding holidays) Email Us - tech.support@legrand.us
Answered by: Legrand Technical Support
Date published: 2022-07-26

Can this be used on a 3 way, fan/light plus recessed lights on the same switch?

Asked by: Copatl
If you have the dimmer controlling different types of light loads(CFL/LED's...etc), you may not get the exact same response from them when trying to control the light level.
Answered by: Legrand Technical Support
Date published: 2022-04-11

Does Legrand provide a Dual Dimmer for 2 LEDs in one control? Can I use the LSCLDC163PW to control 2 LEDs instead of one LED and a fan?

Asked by: AMB888
We do not have a dual LED dimmer available and the fan control is not designed to handle a LED load as a dimmer.
Answered by: Legrand Technical Support
Date published: 2023-11-03

Can I use a separate feed for the light and the fan? I only need the 3-way switch for the light and my 3-wire cable from the light/fan lands at the LSCLDC163PW switch, which only has a single feed for both. If so, can you provide a wire diagram?

Asked by: tcjumps
The LSCLDC163PW dual controller is only rated and designed for use with one HOT line for both light and fan.
Answered by: Legrand Technical Support
Date published: 2021-08-26

Is this or can it be illuminated/lighted or have an led locator? Thank, Jay

Asked by: Jaywish
You can add the Snap-in Light Module to illuminate when it is OFF: TM8LMCC8 https://www.legrand.us/search.aspx?q=TM8LMCC8
Answered by: Legrand Technical Support
Date published: 2022-02-15

Does the maximum LED wattage of 150W mean the rated incandescent luminance equivalent of the bulb or the actual electrical wattage? For example, a typical LED bulb with a light output rating of 40W and an electrical power of 4W, which value is considered?

Asked by: Eddie
It's rated for the actual wattage on the LED bulbs
Answered by: Legrand Technical Support
Date published: 2024-04-15
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_25
  • loc_en_US, sid_LSCLDC163PBK, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT