Menu
Search
Menu
Nylon Cord Grip, 1" NPT Straight, .875-1.00 OD Range
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Product Series: Flexcor
Type: Nylon Cord Grips
Listing Agencies/Third Party Certifications
RoHS: Yes
UL Standard: Yes
Technical Information
Material: Nylon
NEMA Rating: 3R
Rating (A): Strain Relief
Buy American Act Compliance
Country Of Origin: MEXICO
BAA
ADDITIONAL INFORMATION
RoHS Compliant
RoHS_Compliant