NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Stainless Steel Strain Relief Cord Grip, 2" Straight, 2.31-2.44 OD Range
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Product Series: Flexcor
Type: Stainless Steel Strain Relief Cord Grips
Listing Agencies/Third Party Certifications
CSA Listed: Yes
UL Standard: Yes
Technical Information
Material: Stainless Steel
NEMA Rating: 3R
Rating (A): Stainless Steel 304 IP 67 68 Cord Grip
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
BAA