PlugTail® GFCI REC HOSP TR WR 15A BK
PT1597HGTRWRBK
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
PLUGTAIL GFCI REC HOSP Tamper-Resistant WR 15A
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Black | ||
Country Of Origin | China |
Dimensions
Product Width US | 1.25 in | ||
Product Depth US | 1.2 in | ||
Product Height US | 2.62 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Amperage | 15 A |
Resources
Instruction Sheet
Supporting Document
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1