PlugTail® Hospital Grade Tamper-Resistant Weather-Resistant 15A Duplex Self-Test GFCI Receptacle, Ivory
PT1597HGTRWRI
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
PLUGTAIL GFCI REC HOSP Tamper-Resistant WR 15A
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Ivory | ||
Country Of Origin | China |
Dimensions
Product Width US | 1.72 in | ||
Product Depth US | 1.2 in | ||
Product Height US | 4.2 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Amperage | 15 A |
Resources
Instruction Sheet
Supporting Document
Sell Sheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1