Discontinued - In Line Portable 20A GFCI, Auto Reset
2094TL2A
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Replaced by Part Number | 2097TL2A | ||
Country Of Origin | China | ||
Application Sector | Residential/Commercial | ||
Standard | cULus, UL943, UL498, C22.2 No. 144, C22.2 No. 42, ROHS-Compliant |
Technical Information
Trip Type | Automatic | ||
Phase | Single phase installation | ||
Frequency Rating | 60 Hz | ||
Trip Range | 5±1 mA | ||
Connection | Side and back wire. | ||
Amperage | 20 A | ||
Number of Poles | Double Pole | ||
Voltage | 125.0 V | ||
Environmental Conditions | -35C(-30F) to +66C(150F) |
Resources
Cutsheet
BIM Models
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1