Pin & Sleeve Watertight 60A Replacment Connector Body
PS360C7WR
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
ReplacementConnector Front Body, 3-Wire 60A 480V.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- All P&S Watertight Pin & Sleeve plugs, connectors, receptacles, and inlets bring you the features to enhance versatility, reliability, and safety.
- North American products come completely ready to wire, for quick, simple installation. And all feature chemical-resistant thermoplastic construction.
- Shrouded, nickel-plated, solid-brass pins provide corrosion protection and excellent conductivity.
- An exclusive, hinged cord grip eliminates loose parts that get lost.
Specifications
General Info
Product Line | Pass & Seymour | ||
Country Of Origin | United States | ||
Application Sector | Industrial | ||
Standard | UL Listed |
Dimensions
Product Width US | 4.5 in | ||
Product Depth US | 10.9 in | ||
Product Height US | 4.7 in |
Technical Information
Number of Wires | 3 | ||
Amperage | 60 A | ||
Number of Poles | Double Pole | ||
Voltage | 480.0 V |
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1