text.skipToContent text.skipToNavigation

Discontinued - Combination Switches

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  RCD11LA

Single Pole, Double Combination Sierraplex Switch, 15 amps, 120/277 volts, Light Almond.


Color Light Almond
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Easily accessible break-off separate or common feed.
  • Long-life red neon lamp in pilot light rated 1/25 Watt, 125V.
  • Side wire #12 and #14 AWG.
  • Two devices fit into the space of one.
  • Grounding combination devices meet NEC Requirements.
  • Tamper-resistant version features dual mechanical shutter system to help prevent insertion of foreign objects.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Replaced by Part Number  RCD11LA
Country Of Origin Mexico
Application Sector Residential/Commercial
Standard UL20
Type Combination
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  140597
cULus Listed  Yes
Technical Information
Contact Configuration N-O
Operating Cycles 30000
Actuator Toggle
Connection Side wire
Contact Rating 15 Amp, 120/277 VAC
Amperage 15 A
Action (2) SP
Number of Poles Single Pole
Voltage 0.433 V
Environmental Conditions Flammability: UL94 V2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;