Discontinued - Titan Series LED 4-Wire Single-Pole/3-Way Preset Dimmer, Ivory
CD4FBL3PI
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Includes integrated power pack and blank center plate.
- Field configurable wall plate system.
- Labeling system.
- Adjustable low end trim.
- Shipped with protective film.
- Rugged construction.
- Superior ratings with a minimum of derating when ganged.
- Simple to plan the rough-in.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Ivory | ||
Country Of Origin | China | ||
Application Sector | Commercial | ||
Standard | RoHS, cULus | ||
Type | Dimmer |
Technical Information
Frequency Rating | 120VAC 60 Hz | ||
Connection | Screw Terminals | ||
Amperage | 10 A | ||
Voltage | 120.0 V | ||
Load | Fluorescent | ||
Environmental Conditions | Humidity: Less than 95% non condensing |
Resources
Brochure
Supporting Document
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
WHY?? OH! WHY?? Does Legrand create instruction sheets and provide .pdf downloads of those instruction sheets that don't fit on a standard 8.5 x 11 sheet of paper or at least format to a standard sheet of printed paper? IS-TitanInstallat-PS.pdf
Thank you for your feedback!
Date published: 2023-10-18
How to use it
Hello,
Please get in touch with Pass & Seymour Technical Support for further assistance with Titan Series Dimmer CD4FBL3PW.
Pass & Seymour Technical Support
Phone #: 800-223-4185
Monday - Friday | 8:00am - 6:00pm Eastern Standard Time (excluding holidays)
Best Regards,
Technical Support
Date published: 2023-08-29
Bazaarvoice SAP Hybris Integration Version 2.8.1