NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Low-Voltage Bracket with Quick/Click
Sorry! That combination does not exist.
Find a Store
Specifications
Listing Agencies/Third Party Certifications
RoHS: Yes
UL Standard: Yes
UN SPSC: 39121308
Dimensions
Depth (Metric): 48.514mm
Depth (US): 1.91"
Height (Metric): 106.68mm
Height (US): 4.2"
Width (Metric): 106.7mm
Width (US): 4.2"
Weight Metric: 0.01 kg
Weight: 4.5 lbs
Technical Information
Material: Cast Alloy
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Resources
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 47ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 93ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;