Wattstopper Wireless DLM Now Available!

Intelligent. Secure. Scalable.

Watch the Video

Menu
Search
Menu
Watertight Deep Yellow Back Box, 1/2" NPT Opening for Single Receptacles
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Yellow
Type: Back Box
Listing Agencies/Third Party Certifications
RoHS: Yes
cULus: Yes
Dimensions
Depth (US): 2.62"
Length (US): 4.92"
Width (US): 3.17"
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
You Might Like
30A Pin & Sleeve Watertight Plug
30A Pin & Sleeve Watertight Plug
PS430P7W
(0 Reviews)
PL204L
Auto Reset Box-Portable GFCI w/ One 20A/125V Straight-Blade Duplex Outlet and One 20A/125V Turnlok Outlet
PL204L
(0 Reviews)
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 70ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 79ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;