text.skipToContent text.skipToNavigation

20A, 250V Watertight Single Receptacle, Yellow

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 38ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Straight Blade Watertight Single Receptacle, 20amp 250volt, NEMA Configuration 6-20, Impact resistant Valox lid, cover plate, and receptacle body withstand impacts, chemical, and corrosion.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Impact Resistant Valox lid, cover plate, and receptacle body withstand impacts, chemical & corrosion.
  • Spring loaded flip covers provide protection when device is not in use.
  • Stainless steel hinge spring and pin for corrosion resistance.
  • For Covering Patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Color Yellow
Country Of Origin United States
Application Sector Commercial
Standard CSA Listed, FSUL, UL Listed
Technical Information
Phase Single
Connection Cable
Number of Wires 3
Amperage 20 A
Number of Poles Double Pole
Wire Size 18 - 12 AWG
Voltage 250.0 V
Environmental Conditions Moisture Resistance NEMA 3R (Flip Lid Assemblies/Back Boxes) Flammability UL94V0 (boxes & wiring device interiors) UL94V2 (cover plates) UL94HB (wiring device housings, flip lid seals) Operating Temperature -40°C (without impact) to +60°C continuous UV Resistance All exposed materials are UV stabilized

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;