text.skipToContent text.skipToNavigation

ST BLADE RECEP 30A 125/250V NAFTA

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Straight Blade Receptacle 30A 125/250V NAFTA
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quality Materials, durability, and time-tested design

Specifications

General Info
Product Line Pass & Seymour
Country Of Origin United States
Dimensions
Product Width US 2.5 in
Product Depth US 2.2 in
Product Height US 3.75 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
Technical Information
Amperage 30 A

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What are the torque specs for the lugs/terminals?

Asked by: John h
14 to 16 inch pounds
Answered by: Wiremold Tech Support
Date published: 2023-08-01

Do you have a plug in converter to a 3 prong cord for this plug. I have a LG dryer that makes it hard to change out the power cord

Asked by: kaare1950
The adapters that are available are hazardous if they are not scrupulously installed correctly, changing out the cord on an LG is very simple and most LG dryers have the correct wiring diagram on a decal on the back panel, and the new cord is cheaper than the adapter.
Answered by: Jim
Date published: 2023-01-09

I need wiring instructions for dryer outlet pass and Seymour legrand dryer outlet

Asked by: Anonymous
The wiring diagram is attached for the 3864 receptacle.
Answered by: Legrand Technical Support
Date published: 2023-09-25

DO YOU HAVE A MALE PLUG (STRAIGHT OR 90 DEGREE) FOR THIS FEMALE OUTLET ?

Asked by: RON1940
Hello, thank you for your inquiry. The 5746AN is the angled plug part number. The 1431 is the standard straight blade plug part number.
Answered by: Legrand Technical Support
Date published: 2020-11-20

Hi, could you please tell me where can i find shop drawings for this outlet?

Asked by: fernando
The 3864 Power outlet is shown on the attached drawing.
Answered by: Legrand Technical Support
Date published: 2020-05-04
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_3864NA, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT